
Strainer, FIA 50
148X1067
Connection type: Socket weld, Inlet connection type: Socket weld, Weave fineness [µm]: 150
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA Housing
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 2 in |
Connection standard | ASME B 16.11 |
Connection type | Socket weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Filter version | Standard version |
Inlet connection type | Socket weld |
Material Description | FIA 50, 2" SOC Angle, 150 Micron Ple |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | FIA 50 |
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Quantity per packing format | 1 pc |
Weave fineness [Mesh] | 100 Mesh |
Weave fineness [µm] | 150 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.772 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428988285 |