
Strainer, FIA 50
148X0502
Connection type: Butt weld, Inlet connection type: Butt weld, Weave fineness [µm]: 250
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA Housing
Product specifications
Characteristic | Value |
---|---|
Connection material | Steel |
Connection size [in] | 2 in |
Connection standard | ASME B 36.10 SCHEDULE 40 |
Connection type | Butt weld |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Filter version | Standard version |
Inlet connection type | Butt weld |
Material Description | FIA 50 ANGLE, 2" BW, 250 MICRON |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | FIA 50 |
Product description | Filter with element |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Quantity per packing format | 1 pc |
Weave fineness [Mesh] | 72 Mesh |
Weave fineness [µm] | 250 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.9 Kilogram |
Net weight | 0.007 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428848435 |