
Strainers, FIA 25
148H3065
Connection material: Steel, Max. Working Pressure [bar]: 40
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA Housing
Recommended replacement: 148B5444
Product specifications
Characteristic | Value |
---|---|
Colour Paint | Reddish brown |
Connection material | Steel |
Connection size [in] | 1 in |
Connection size [mm] | 25 mm |
Connection standard | ASME B 36.10M SCHEDULE 80 |
Connection type | Butt weld |
Contain batteries | No |
Cv value [gal/min] 100 plain | 61.64 gal/min |
Cv value [gal/min] 100 pleated | 75.73 gal/min |
Cv value [gal/min] 150 plain | 60.76 gal/min |
Cv value [gal/min] 38 plain | 66.92 gal/min |
Cv value [gal/min] 72 plain | 63.84 gal/min |
Cv value [gal/min] 72 pleated | 78.81 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Angleway |
Equipment | Cover |
Fluid Group | 12 |
Kv value [m3/h] µ100 plain | 13.8 m³/h |
Kv value [m3/h] µ150 plain | 14.0 m³/h |
Kv value [m3/h] µ150 pleated | 17.2 m³/h |
Characteristic | Value |
---|---|
Kv value [m3/h] µ250 plain | 14.5 m³/h |
Kv value [m3/h] µ250 pleated | 17.9 m³/h |
Kv value [m3/h] µ500 plain | 15.2 m³/h |
Material Description | FIA 25 A ANG FILTER HOUSING |
Max. Working Pressure [bar] | 40.0 bar |
Max. Working Pressure [psig] | 580 psig |
PED category | Art. 4, par. 3 |
Packing format | Single pack |
Product Type | FIA 25 |
Product description | Filter housing |
Product group | Strainers |
Product line | Industrial Refrigeration |
Product name | Strainer housing |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R125R134aR152aR22R227eaR23R236faR32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR502R503R507AR513A |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.21 Kilogram |
Net weight | 1.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.457 Liter |
EAN/UPC | 5702428241991 |