
Strainers, FIA 150
148B6444
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FIA Housing
Product specifications
Characteristic | Value |
---|---|
Approval | CEUKCA |
Brand | SVL Flexline |
CE evaluated | Yes |
Colour Paint | Reddish brown |
Connection material | Steel |
Connection standard | CUST. SPEC. |
Contain batteries | No |
Cv value [gal/min] 100 plain | 1219.15 gal/min |
Cv value [gal/min] 100 pleated | 1594.28 gal/min |
Cv value [gal/min] 38 plain | 1319.54 gal/min |
Cv value [gal/min] 72 plain | 1256.58 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Equipment | Cover |
Flow direction indicator | Embossed 1-way arrow |
Fluid Group | 1 |
Inlet connection size [in] | 6 in |
Inlet connection size [mm] | 150.0 mm |
Inlet connection type | Butt weld |
Kv value [m3/h] µ150 plain | 276.9 m³/h |
Kv value [m3/h] µ150 pleated | 362.1 m³/h |
Kv value [m3/h] µ250 plain | 285.4 m³/h |
Kv value [m3/h] µ500 plain | 299.7 m³/h |
Characteristic | Value |
---|---|
Material Description | FIA 150 F STR Filter Housing 25Bar |
Max. Working Pressure [bar] | 25.0 bar |
Max. Working Pressure [psig] | 363 psig |
Outlet connection size [in] | 6 in |
Outlet connection size [mm] | 150.0 mm |
Outlet connection type | Butt weld |
PED category | III |
Packing format | Single pack |
Parts Program name | FIA |
Product Type | FIA 150 |
Product accessories | SVL Flexline accessories |
Product description | Filter housing |
Product group | Strainers |
Product line | Industrial Refrigeration |
Product name | Strainer housing |
Quantity per packing format | 1 pc |
Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
Serviceable | SVL Flexline spare parts |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -60 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -76 °F |
Valve version | Standard version |
General specifications
Characteristic | Value |
---|---|
Gross weight | 67 Kilogram |
Net weight | 65.99 Kilogram |
Characteristic | Value |
---|---|
Volume | 106.77 Liter |
EAN/UPC | 5702428859431 |