
Regionally specified kits, FIA 200
027X0236
Connection material: Steel, Connection type: Butt weld, Connection size [in]: 8 in, Weave fineness [µm]: 150
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection size [in] | 8 in |
| Connection standard | ASME B 36.10M SCHEDULE 40 |
| Connection type | Butt weld |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Pleated version |
Characteristic | Value |
|---|---|
| Material Description | FIA 200 STR, 8 BW, Pleated 150 MY |
| Packing format | Single pack |
| Product description | Filter housing |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | FIA 200 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Weave fineness [Mesh] | 100 Mesh |
| Weave fineness [µm] | 150 µm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 110 Kilogram |
| Net weight | 0.007 Kilogram |
| Volume | 0.777 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428816892 |
| Proposition 65 | Cancer and Reproductive Harm |