
FIA-140B
The new 140 bar manual valve range for Industrial CO2 Trans-critical Systems is based on the successful modular Standard SVL platform.The same flexibility, simplicity and efficiency are features offered in this new series.The valves are available as parts program.• From DN 50 (2") to 150 (6")• In angle or straightway• With DIN or ANSI butt-weld connections and DIN or ASME hard soldering (brazing) connections up to 64 mm or 2 1⁄8”
Features and benefits
- Applicable: R744 (CO2) Sub and Trans critical
- Max. working pressure: 140 bar (2030 psi)
- Temperature range -40 °C to +150 °C (-40 °F to +302 °F)
- Available in angle and straightway versions. Equipped with bolts in low temp steel with high tensile strength
- Each valve type is clearly marked with type, size and performance range
- Filter net of stainless steel mounted direct without extra gaskets means easy servicing
- Two types of strainer inserts are available:
- FIA-140B 50-100 (2 - 4 in.): A large capacity filter bag can be inserted for cleaning plant during commissioning
- FIA-140B 80-100 (3 - 4 in.) can be equipped with a magnetic insert for detention of iron particles and other magnetic particles
- Housing and bonnet material is low temperature steel according to requirements of the Pressure Equipment Directive and other international classification authorities