
Strainers, FIA-140B 80
148B6840
Connection material: Steel, Inlet connection type: Butt weld, Max. Working Pressure [bar]: 140
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Strainers without filter
148B6840
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACUKCA |
| Brand | SVL Flexline |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Green |
| Connection material | Steel |
| Connection standard | ANSIB36.10 SCH80EN10216-2 |
| Contains batteries | No |
| Cv value [gal/min] 100 plain | 352.23 gal/min |
| Cv value [gal/min] 100 pleated | 460.54 gal/min |
| Cv value [gal/min] 38 plain | 380.85 gal/min |
| Cv value [gal/min] 38 pleated | 497.96 gal/min |
| Cv value [gal/min] 72 plain | 363.68 gal/min |
| Cv value [gal/min] 72 pleated | 475.51 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Equipment | Cover |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection size [in] | 3 in |
| Inlet connection size [mm] | 80.00 mm |
| Inlet connection type | Butt weld |
| Kv value [m3/h] µ150 plain | 80.0 m³/h |
| Kv value [m3/h] µ150 pleated | 104.6 m³/h |
Characteristic | Value |
|---|---|
| Kv value [m3/h] µ250 plain | 82.6 m³/h |
| Kv value [m3/h] µ250 pleated | 108.0 m³/h |
| Kv value [m3/h] µ500 plain | 86.5 m³/h |
| Kv value [m3/h] µ500 pleated | 113.1 m³/h |
| Material Description | FIA-140B Filter Housing 80 A/D STR. |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| Outlet connection size [in] | 3 in |
| Outlet connection size [mm] | 80.0 mm |
| Outlet connection type | Butt weld |
| Packing format | Single pack |
| PED category | I |
| Product accessories | SVL Flexline accessories |
| Product description | Filter housing |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | FIA-140B 80 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.678 Kilogram |
| Net weight | 9.458 Kilogram |
| Volume | 17.708 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424590604 |
| Proposition 65 | Cancer and Reproductive Harm |