
Strainers, FIA-140B 50
148B6843
Connection material: Steel, Inlet connection type: Brazed, Max. Working Pressure [bar]: 140
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCEEACUKCA |
| Brand | SVL Flexline |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Colour Paint | Green |
| Connection material | Steel |
| Connection standard | ASME B16.50EN 1254-5 |
| Contains batteries | No |
| Cv value [gal/min] 100 plain | 202.09 gal/min |
| Cv value [gal/min] 100 pleated | 249.64 gal/min |
| Cv value [gal/min] 38 plain | 221.02 gal/min |
| Cv value [gal/min] 38 pleated | 272.98 gal/min |
| Cv value [gal/min] 72 plain | 209.58 gal/min |
| Cv value [gal/min] 72 pleated | 258.89 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| Equipment | Cover |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection size [in] | 2 1/8 in |
| Inlet connection size [mm] | 54.00 mm |
| Inlet connection type | Brazed |
| Kv value [m3/h] µ150 plain | 45.9 m³/h |
| Kv value [m3/h] µ150 pleated | 56.7 m³/h |
Characteristic | Value |
|---|---|
| Kv value [m3/h] µ250 plain | 47.6 m³/h |
| Kv value [m3/h] µ250 pleated | 58.8 m³/h |
| Kv value [m3/h] µ500 plain | 50.2 m³/h |
| Kv value [m3/h] µ500 pleated | 62.0 m³/h |
| Material Description | FIA-140B Filter Housing 50 SA/SD ANG. |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
| Outlet connection size [in] | 2 1/8 in |
| Outlet connection size [mm] | 54.0 mm |
| Outlet connection type | Brazed |
| Packing format | Single pack |
| PED category | I |
| Product accessories | SVL Flexline accessories |
| Product description | Filter housing |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer housing |
| Product Type | FIA-140B 50 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| Valve version | Standard version |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.918 Kilogram |
| Net weight | 4.41 Kilogram |
| Volume | 7.259 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424590635 |
| Proposition 65 | Cancer and Reproductive Harm |