
Multifunction valve body, SVL-140B 65, Max. Working Pressure [bar]: 140
148B6914
Parts Program name: FIA-140B; SVA-140B, Connection standard: EN 1254-5, Inlet connection type: Brazed, Outlet connection type: Brazed, Inlet connection size [mm]: 64, Outlet connection size [mm]: 64
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDCECRN |
| Body material | Steel |
| Brand | SVL Flexline |
| CE evaluated | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection standard | EN 1254-5 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction | Single-flow |
| Flow direction indicator | Embossed 1-way arrow |
| Fluid Group | 2 |
| Inlet connection size [mm] | 64.00 mm |
| Inlet connection type | Brazed |
| Material Description | SVL-140B Housing 65 SD ANG (No paint) |
| Max. Working Pressure [bar] | 140.0 bar |
| Max. Working Pressure [psig] | 2030 psig |
Characteristic | Value |
|---|---|
| Outlet connection size [mm] | 64.0 mm |
| Outlet connection type | Brazed |
| Packing format | Single pack |
| Parts Program name | FIA-140BSVA-140B |
| PED category | I |
| Product accessories | SVL Flexline accessories |
| Product description | Valve house |
| Product group | Multifunction valves |
| Product line | Industrial Refrigeration |
| Product name | Multifunction valve body |
| Product Type | SVL-140B 65 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -40 °F |
| UL evaluated | Yes |
| Used for product | ICMTS 50FIA-140B 50-65SVA-140B 50-65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.15 Kilogram |
| Net weight | 2.75 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 7.259 Liter |
| EAN/UPC | 5715162685235 |