Strainers all products
Products shown: 5
FIA 65 bar
FIA strainers are a range of angleway and straightway strainers, which are carefully designed to give favourable flow conditions.The design makes the strainer easy to install, and ensures quick strainer inspection and cleaning.FIA strainers are used ahead of automatic controls, pumps, compressors etc., for initial plant start-up and where permanent filtration of the refrigerant is required. The strainer reduces the risk of undesirable system breakdowns and reduces wear and tear onplant components.FIA strainers are equipped with a screen mesh of stainless steel, available in sizes 50, 100, 150, 250 and 500μ (microns).