
Strainer, non welded, FA 20
036-0061
Connection material: Steel, Max. Working Pressure [bar]: 28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: FA
036-0061
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Comments | WITHOUT FLANGE |
| Connection material | Steel |
| Contains batteries | No |
| Cv value [gal/min] | 8.120 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Fluid Group | 1 |
| Kv value [m³/h] | 7.000 m³/h |
| Material Description | FA 20 Filter without flange |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 406 psig |
| Packing format | Multi pack |
| PED category | Art. 3, par. 3 |
| Product description | Strainer housing |
Characteristic | Value |
|---|---|
| Product group | Strainers |
| Product line | Industrial Refrigeration |
| Product name | Strainer, non welded |
| Product Type | FA 20 |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1233zd(E)R1234yfR1234ze(E)R125R1336mzz(Z)R134aR152aR22R227eaR23R236faR32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR717 |
| Strainer area [cm2] | 60 cm² |
| Strainer area [in2] | 9.3 in² |
| Strainer volume [cm3] | 145 cm³ |
| Strainer volume [in3] | 8.85 in³ |
| Temperature range [°C] [max] | 140 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 284 °F |
| Temperature range [°F] [min] | -58 °F |
| Used for product comments | Direct fitting in pipelines |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.128 Kilogram |
| Net weight | 1.61 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 1.12 Liter |
| EAN/UPC | 5702422001423 |