
Strainer, non welded, FA 20
027X0152
Connection material: Steel
Product specifications
Characteristic | Value |
---|---|
Basic Data Text Template | VALVULAS DE ACERO |
Connection material | Steel |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | FA 20 DRAIN KIT/ GAUGE VALVE1/42MPT |
Packing format | Single pack |
Product Type | FA 20 |
Characteristic | Value |
---|---|
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer, non welded |
Quantity per packing format | 1 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Type designation | Drain Kit |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.92 Kilogram |
Net weight | 0.007 Kilogram |
Volume | 5.372 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702428490993 |
Proposition 65 | Cancer and Reproductive Harm |