Spare part, Filter
027X0154
Product Type: Spare part, Type designation: Filter
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Connection Internal/External | External |
Connection size [in] | 1/4 |
Connection type | G |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | STRAINER FIL R 1/4"" FPT |
Characteristic | Value |
---|---|
Packing format | Single pack |
Product Type | Spare part |
Product group | Regionally specified kits |
Product line | Industrial Refrigeration |
Product name | Strainer |
Quantity per packing format | 1 pc |
Type designation | Filter |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.39 Kilogram |
Net weight | 0.23 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.777 Liter |
EAN/UPC | 5702428491006 |