
Strainer insert, Filter
148H3292
Product description: Filter element, Used for product: ICFF 20
148H3292
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard Version |
| Free space [%] | 34.0 % |
| Material Description | FILTER ELEMENT 74MY ICFF 20 |
| Packing format | Single pack |
| Product accessories | ICF accessories |
| Product description | Filter element |
| Product group | Strainers |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Strainer insert |
| Product Type | Filter |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170 |
| Screen area [cm2] | 25 cm² |
| Serviceable | ICF spare parts |
| Used for product | ICFF 20 |
| Weave fineness [Mesh] | 200 Mesh |
| Weave fineness [µm] | 74 µm |
| Wire thickness [in] | 0.002 in |
| Wire thickness [mm] | 0.053 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.028 Kilogram |
| Net weight | 0.025 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.286 Liter |
| EAN/UPC | 5702428348287 |