
Strainer insert, FIA INS
148H3389
Weave fineness [µm]: 74
Product specifications
Characteristic | Value |
---|---|
Brand | SVL Flexline |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Filter version | Standard version |
Material Description | FIA-INS 80 74my FILTER ELEMENT |
Packing format | Single pack |
Parts Program name | FIA |
Product Type | FIA INS |
Product accessories | SVL Flexline accessories |
Product description | Filter element |
Characteristic | Value |
---|---|
Product group | Strainers |
Product line | Industrial Refrigeration |
Product name | Strainer insert |
Quantity per packing format | 1 pc |
REACH Candidate List substances | No |
Refrigerants | R113R114R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR417AR421AR422AR422BR422DR427AR438AR444BR447AR448AR449AR449BR450AR452AR454BR455AR502R503R507AR513AR600R600aR717R744RE170 |
Serviceable | SVL Flexline spare parts |
Used for product | FIA 80 |
Weave fineness [µm] | 74 µm |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.142 Kilogram |
Net weight | 0.099 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.956 Liter |
EAN/UPC | 5702428348331 |