Danfoss logo
ICF, ICF SS spare part - Pleated filter element for ICFF, ICFF SS

Strainer insert, FIA INS

148H3189

Weave fineness [µm]: 500

Product specifications

Characteristic
Value
BrandSVL Flexline
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Filter versionPleated version
Free space [%]57.6 %
Material DescriptionFIA-INS 50 500my FILTER ELEMENT PLEATED
Packing formatMulti pack
Parts Program nameFIA
Product accessoriesSVL Flexline accessories
Product descriptionFilter element
Product groupStrainers
Characteristic
Value
Product lineIndustrial Refrigeration
Product nameStrainer insert
Product TypeFIA INS
Quantity per packing format20 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170
Screen area [cm2]200 cm²
Screen area [in2]31.0 in²
ServiceableSVL Flexline spare parts
Used for productFIA 50FIA SS 50
Weave fineness [Mesh]38 Mesh
Weave fineness [µm]500 µm
Wire thickness [in]0.006 in
Wire thickness [mm]0.160 mm

General specifications

Characteristic
Value
Gross weight0.064 Kilogram
Net weight0.051 Kilogram
Volume0.15 Liter
Characteristic
Value
EAN/UPC5702428190589
Proposition 65Cancer and Reproductive Harm