Danfoss logo
ICF, ICF SS spare part - Plain filter element for ICFF, ICFF SS

Strainer insert, FIA INS

148H3176

Weave fineness [µm]: 250

Product specifications

Characteristic
Value
BrandSVL Flexline
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Filter versionStandard Version
Free space [%]51.0 %
Material DescriptionFIA-INS 300 250my FILTER ELEMENT
Packing formatSingle pack
Parts Program nameFIA
Product accessoriesSVL Flexline accessories
Product descriptionFilter element
Product groupStrainers
Characteristic
Value
Product lineIndustrial Refrigeration
Product nameStrainer insert
Product TypeFIA INS
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170
Screen area [cm2]2590 cm²
Screen area [in2]401.6 in²
ServiceableSVL Flexline spare parts
Used for productFIA 300
Weave fineness [Mesh]72 Mesh
Weave fineness [µm]250 µm
Wire thickness [in]0.004 in
Wire thickness [mm]0.100 mm

General specifications

Characteristic
Value
Gross weight2.992 Kilogram
Net weight2.992 Kilogram
Volume41.554 Liter
Characteristic
Value
EAN/UPC5702428190718
Proposition 65Cancer and Reproductive Harm