Strainer insert, FIA INS
148H3136
Weave fineness [µm]: 150
148H3136
Product specifications
Characteristic | Value |
|---|---|
| Brand | SVL Flexline |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter version | Standard Version |
| Free space [%] | 36.0 % |
| Material Description | FIA-INS 250 150my FILTER ELEMENT |
| Packing format | Single pack |
| Parts Program name | FIA |
| Product accessories | SVL Flexline accessories |
| Product description | Filter element |
| Product group | Strainers |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Strainer insert |
| Product Type | FIA INS |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Screen area [cm2] | 1800 cm² |
| Screen area [in2] | 279.1 in² |
| Serviceable | SVL Flexline spare parts |
| Used for product | FIA 250 |
| Weave fineness [Mesh] | 100 Mesh |
| Weave fineness [µm] | 150 µm |
| Wire thickness [in] | 0.004 in |
| Wire thickness [mm] | 0.100 mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.082 Kilogram |
| Net weight | 1.972 Kilogram |
| Volume | 19.56 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428190879 |
| Proposition 65 | Cancer and Reproductive Harm |