Function module, FIA 200
148B6208
Max. Working Pressure [bar]: 52, Type designation: Top Complete, Used for product: FIA 200
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Brand | SVL Flexline |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | FIA 200 Top complete |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Packing format | Single pack |
| Parts Program name | FIA |
| Product accessories | SVL Flexline accessories |
| Product group | Strainers |
| Product line | Industrial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Function module |
| Product Type | FIA 200 |
| Quantity per packing format | 1 pc |
| Refrigerants | R113R114R1150R1233zd(E)R1234yfR1234ze(E)R125R1270R1336mzz(Z)R134aR152aR170R22R227eaR23R236faR245faR290R32R401AR402AR402BR404AR407AR407BR407CR407FR407HR408AR409AR410AR413AR417AR421AR422AR422BR422DR427AR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR502R503R507AR508BR512AR513AR513BR515AR515BR516AR600R600aR717R744RE170 |
| Serviceable | SVL Flexline spare parts |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -60 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -76 °F |
| Type designation | Top Complete |
| Used for product | FIA 200 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 15.93 Kilogram |
| Net weight | 15.32 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 17.708 Liter |
| EAN/UPC | 5715255107545 |