
Spare part, STA 200, Filter element 250 my/72 Mesh
148H3021
Product Type: Spare part, Used for product: STA 200, Type designation: Filter element 250 my/72 Mesh
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare Parts and Accessories for Valves, Spare parts and accessories for filters and strainers
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | SPARE PART FILTER ELEMENT 250MY STA 200 |
Packing format | Single pack |
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Characteristic | Value |
---|---|
Product name | Filter element |
Product Type | Spare part |
Quantity per packing format | 1 pc |
Type designation | Filter element 250 my/72 Mesh |
UK RoHS compliance | Out of scope |
Used for product | STA 200 |
Used for product comments | XX2 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.074 Kilogram |
Net weight | 1.074 Kilogram |
Characteristic | Value |
---|---|
Volume | 11.246 Liter |
EAN/UPC | 5702428232647 |