
Spare part, STA 100, Filter element 250 my/72 Mesh
148H3018
Product Type: Spare part, Used for product: STA 100, Type designation: Filter element 250 my/72 Mesh
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for Filters and Strainers
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | SPARE PART FILTER ELEMENT 250MY STA 100 |
| Packing format | Single pack |
| Product group | Spare parts, discont. products |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Filter element |
| Product Type | Spare part |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Type designation | Filter element 250 my/72 Mesh |
| Used for product | STA 100 |
| Used for product comments | XX2 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.854 Kilogram |
| Net weight | 0.664 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.246 Liter |
| EAN/UPC | 5702428232678 |