
Spare part, STA 250, Filter element 150 my
148H3014
Product Type: Spare part, Used for product: STA 250, Type designation: Filter element 150 my
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Spare parts and accessories for filters and strainers
Product specifications
Characteristic | Value |
---|---|
China RoHS compliance | Out of scope |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Material Description | SPARE PART FILTER ELEMENT 150MY STA 250 |
Packing format | Single pack |
Product Type | Spare part |
Characteristic | Value |
---|---|
Product group | Spare parts, discont. products |
Product line | Industrial Refrigeration |
Product name | Filter element |
Quantity per packing format | 1 pc |
Type designation | Filter element 150 my |
Used for product | STA 250 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 5.416 Kilogram |
Net weight | 1 Kilogram |
Characteristic | Value |
---|---|
Volume | 22.49 Liter |
EAN/UPC | 5702428284264 |