Spare part, DCR 04807Bd; DCR 09617Bd; DCR 09613B; DCR 09617B; DCR 04811B; DCR 09613Bd; DCR 04811Bd; DCR 04807B, Bolts
023U1160
Product Type: Spare part, Used for product: DCR 04807Bd; DCR 09617Bd; DCR 09613B; DCR 09617B; DCR 04811B; DCR 09613Bd; DCR 04811Bd; DCR 04807B, Type designation: Bolts, Bolt set
023U1160
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spare kit - M12 bolts I/12 |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
| Packing format | Industrial pack |
| Product group | DCR spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Bolt set |
Characteristic | Value |
|---|---|
| Product Type | Spare part |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Type designation | Bolts |
| UL approved refrigerants | R744 |
| Used for product | DCR 04807BDCR 04807BdDCR 04811BDCR 04811BdDCR 09613BDCR 09613BdDCR 09617BDCR 09617Bd |
| Used for product comments | Used for cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 440 Gram |
| Net weight | 2 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162904763 |