Cover, Spare part, Cover
023U1158
Product Type: Spare part, Connection size: 1/2, Connection type: G, Type designation: Cover
023U1158
Product specifications
Characteristic | Value |
|---|---|
| Connection size | 1/2 |
| Connection type | G |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spare kit -1/2 G Thread cover |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
| Packing format | Multi pack |
| Product group | DCR spare parts |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Cover |
| Product Type | Spare part |
| Quantity per packing format | 4 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Type designation | Cover |
| UL approved refrigerants | R744 |
| Used for product | DCR 04807BDCR 04807BdDCR 04811BDCR 04811BdDCR 09613BDCR 09613BdDCR 09617BDCR 09617Bd |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.605 Kilogram |
| Net weight | 3.48 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.86 Liter |
| EAN/UPC | 5715162904749 |