Cover, Spare part, Cover
023U1157
Product Type: Spare part, Connection size: 1/4, Connection type: NPT, Type designation: Cover
Product specifications
Characteristic | Value |
---|---|
Connection size | 1/4 |
Connection type | NPT |
Contains batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Spare kit -1/4 NPT cover |
Max. Working Pressure [bar] | 90.0 bar |
Max. Working Pressure [psig] | 1305 psig |
Packing format | Multi pack |
Product Type | Spare part |
Characteristic | Value |
---|---|
Product group | DCR spare parts |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Cover |
Quantity per packing format | 4 pc |
Refrigerants | R744 |
Type designation | Cover |
UL approved refrigerants | R744 |
Used for product | DCR 04807BDCR 04807BdDCR 04811BDCR 04811BdDCR 09613BDCR 09613BdDCR 09617BDCR 09617Bd |
General specifications
Characteristic | Value |
---|---|
Gross weight | 3.545 Kilogram |
Net weight | 3.42 Kilogram |
Characteristic | Value |
---|---|
Volume | 4.86 Liter |
EAN/UPC | 5715162904732 |