Spare part, DCR 09617Bd; DCR 09613B; DCR 09617B; DCR 09613Bd, Internal parts
023U1156
Product Type: Spare part, Used for product: DCR 09617Bd; DCR 09613B; DCR 09617B; DCR 09613Bd, Type designation: Internal parts, Repair kit
023U1156
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Spare kit - 2 Core internal parts |
| Max. Working Pressure [bar] | 90.0 bar |
| Max. Working Pressure [psig] | 1305 psig |
| Packing format | Multi pack |
| Product group | DCR spare parts |
| Product line | Air Conditioning and Commercial Refrigeration |
Characteristic | Value |
|---|---|
| Product name | Repair kit |
| Product Type | Spare part |
| Quantity per packing format | 2 pc |
| Refrigerants | R744 |
| Type designation | Internal parts |
| UL approved refrigerants | R744 |
| Used for product | DCR 09613BDCR 09613BdDCR 09617BDCR 09617Bd |
| Used for product comments | 2 cores |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.375 Kilogram |
| Net weight | 0.98 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 8.931 Liter |
| EAN/UPC | 5715162904725 |