Spare part, DCR 04807Bd; DCR 09617Bd; DCR 09613B; DCR 09617B; DCR 04811B; DCR 09613Bd; DCR 04811Bd; DCR 04807B, Internal parts
023U1154
Product Type: Spare part, Used for product: DCR 04807Bd; DCR 09617Bd; DCR 09613B; DCR 09617B; DCR 04811B; DCR 09613Bd; DCR 04811Bd; DCR 04807B, Type designation: Internal parts, Repair kit
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Further information | Front plate assembly |
Material Description | Spare kit - Front plate assembly |
Max. Working Pressure [bar] | 90.0 bar |
Max. Working Pressure [psig] | 1305 psig |
Packing format | Multi pack |
Product group | DCR spare parts |
Characteristic | Value |
---|---|
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Repair kit |
Product Type | Spare part |
Quantity per packing format | 10 pc |
Refrigerants | R744 |
Type designation | Internal parts |
UL approved refrigerants | R744 |
Used for product | DCR 04807BDCR 04807BdDCR 04811BDCR 04811BdDCR 09613BDCR 09613BdDCR 09617BDCR 09617Bd |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.334 Kilogram |
Net weight | 0.28 Kilogram |
Characteristic | Value |
---|---|
Volume | 1.993 Liter |
EAN | 5715162904701 |