FA accessories, FA 15 - 1/4" FPT connect, FA 15
006-0276
FA 15 - 1/4" FPT connect, Used for product: FA 15, Packing format: Multi pack, Quantity per packing format: 50
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | FA 15 - 1/4" FPT connect |
| Packing format | Multi pack |
| Product group | FA accessories |
Characteristic | Value |
|---|---|
| Product line | Industrial Refrigeration |
| Product name | Mechanical connector |
| Product Type | Accessory |
| Quantity per packing format | 50 pc |
| REACH Candidate List substances | No |
| Type designation | Cover |
| Used for product | FA 15 |
| Used for product comments | 1/4 FPT connector |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.148 Kilogram |
| Net weight | 0.144 Kilogram |
| Volume | 0.199 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428203906 |
| Proposition 65 | Cancer and Reproductive Harm |