Oil separator, OSE
191U008455
Oil separator reservoir BOS4-R-CDH-1BF
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Material Description | Oil separator reservoir BOS4-R-CDH-1BF |
Packing format | Single pack |
Product group | Oil separators |
Characteristic | Value |
---|---|
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Oil separator |
Product Type | OSE |
Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
---|---|
Gross weight | 48.95 Kilogram |
Net weight | 44.5 Kilogram |
Characteristic | Value |
---|---|
Volume | 480 Liter |