Oil separator, OSE
191U008250
OIL SEPARATOR RESERVOIRS OSR-7-54-3/8B
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | OIL SEPARATOR RESERVOIRS OSR-7-54-3/8B |
| Packing format | Single pack |
| Product group | Oil separators |
Characteristic | Value |
|---|---|
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Oil separator |
| Product Type | OSE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17.6 Kilogram |
| Net weight | 16 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 54.675 Liter |
| EAN/UPC | 5715162608975 |