Oil separator, OSE
191U0076
Oil Separator (ESK code - OS-1/2" )
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Oil Separator (ESK code - OS-1/2" ) |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Oil separators |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Oil separator |
| Product Type | OSE |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.42 Kilogram |
| Net weight | 2.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.901 Liter |
| EAN/UPC | 5702428348768 |