Oil level regulator, ERM
191U009020
Oil level regulator, Product Type: ERM
191U009020
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Eletronic Oil Level Regulat ERM6-0-BC-L |
Characteristic | Value |
|---|---|
| Packing format | Single pack |
| Product group | Oil level regulators |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Oil level regulator |
| Product Type | ERM |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.71 Kilogram |
| Net weight | 1.55 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.32 Liter |
| EAN/UPC | 5715162484005 |