
Oil level regulator kit, COM 20C
040B0196
Oil level regulator kit, Product Type: COM 20C, Parts included: Adapter set AD118-18 DF; Relay cable; Power cable, Supply voltage [V] AC: 230, Max. Working Pressure [bar]: 130, MaxOPD [bar]: 80, Packing format: Multi pack, Quantity per packing format: 6
040B0196
Product specifications
Characteristic | Value |
|---|---|
| Approval | CEEACUKCA |
| Cable length [m] | 3.000 m |
| CE mark | Yes |
| Connection length [mm] | 40.0 mm |
| Connection type | UNEF |
| Contact rating | 3 A, 230 V |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Frequency [Hz] | 50 Hz |
| Lubricants compatibility | MOPAGPOE |
| Material Description | COM20C Oil level regulator kit |
| Max. Working Pressure [bar] | 130.0 bar |
| Max. Working Pressure [psig] | 1885 psig |
| MaxOPD [bar] | 80.0 bar |
| MaxOPD, AC voltage [bar] | 100 bar |
Characteristic | Value |
|---|---|
| Operating current max. [A] | 0.04 A |
| Packing format | Multi pack |
| Parts included | Adapter set AD118-18 DFPower cableRelay cable |
| Product accessories | Oil Management assesories |
| Product group | Oil level regulators |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Oil level regulator kit |
| Product Type | COM 20C |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR290R32R404AR448AR449AR450AR454BR454CR455AR513AR744 |
| SCIP dossier no. | bcf05829-8fd8-4dc8-9e2d-7449e45d635f |
| SCIP dossier product name | COM oil level regulator |
| Serviceable | Oil management spare parts |
| Supply voltage [V] AC | 230 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.09 Kilogram |
| Net weight | 0.99 Kilogram |
| Volume | 1.812 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162906538 |
| Proposition 65 | Cancer and Reproductive Harm |