Filter drier, shell, DCR/H
023U7337
Core Size code: 96 cu.in., Connection material: Copper, Connection Solder size [in]: 2 1/8 in, Connection Solder size [mm]: 54
Product specifications
Characteristic | Value |
|---|---|
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Connection Solder size [in] | 2 1/8 in |
| Connection Solder size [mm] | 54.00 mm |
| Connection type | Solder, ODF |
| Contains batteries | No |
| Core Size code | 96 cu.in. |
| Cover | Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | III |
| Liq Cap [Kw] | R1234yf: 259.3R32: 545.6R444B: 415.9R452B: 454.8R454B: 465.5 |
| Liq Cap [TR] | R1234yf: 73.7R32: 155.1R444B: 118.3R452B: 129.3R454B: 132.4 |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | DCR Filter 09617s/H Assy |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
| Net volume [foz US] | 85.05 Fluid Ounce US |
Characteristic | Value |
|---|---|
| Net volume [l] | 2.515 L |
| Number of cores | 2 |
| Oil free refrigerants | R1234ze(E)R516A |
| Packing format | Single pack |
| Parts included | 1 cov4 felt gaskets8 Bolts |
| Parts Program name | DCR |
| Product accessories | DCR accessories |
| Product description | Refrigerant Filter Drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, shell |
| Product Type | DCR/H |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234yfR1234ze(E)R32R444BR452BR454AR454BR454CR455AR457AR516A |
| Serviceable | DCR spare parts |
| Shell volume [foz US] | 114.48 Fluid Ounce US |
| Shell volume [l] | 3.38 L |
| Temperature range [°C] [max] | 90 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 195 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCR 09617s/H |
| UL approval file name | SA6398 |
| UL approved refrigerants | R1234yfR1234ze(E)R32R444BR452BR454AR454BR454CR455AR457AR516A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 6.12 Kilogram |
| Net weight | 6.107 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 20.339 Liter |
| EAN/UPC | 5715162705544 |