Filter drier, shell, DCR C
023U7701
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 7/8 in, Connection Solder size [mm]: 22
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECSA |
| Body material | Steel |
| Braket | No |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel |
| Connection Solder size [in] | 7/8 in |
| Connection Solder size [mm] | 22.00 mm |
| Connection standard | ANSI/ASME B36.10M |
| Connection type | Butt weld/Solder, ODF |
| Connection Weld size [in] | 3/4 in |
| Contains batteries | No |
| Core Size code | 48 cu.in. |
| Cover | Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| LiqCap Cond (ARI 710-2009)[SI] | tvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | tvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | DCR Filter 0487 C Assy. |
| Max. Working Pressure [bar] | 50.0 bar |
Characteristic | Value |
|---|---|
| Max. Working Pressure [psig] | 725 psig |
| Net volume [l] | 1.277 L |
| Number of cores | 1 |
| Oil free refrigerants | R1234ze(E)R134aR513AR515BR516A |
| Packing format | Single pack |
| Parts included | 8 Bolts |
| Parts Program name | DCR |
| PED category | II |
| Product accessories | DCR accessories |
| Product description | Refrigerant Filter Drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, shell |
| Product Type | DCR C |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R1336mzz(Z)R134aR22/R407CR23R290R404AR407AR407FR410AR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR457AR507AR513AR515BR516AR600aR601R601a |
| Serviceable | DCR spare parts |
| Shell volume [l] | 1.73 L |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCR 0487 C |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.7 Kilogram |
| Net weight | 5.3 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 10.782 Liter |
| EAN/UPC | 5715255121398 |