Danfoss logo
DCR / DCRE-product-category

DCR / DCRE

Danfoss ELIMINATOR® filter driers with replaceable solid core, type DCR, are for use in liquid and / or suction lines in refrigeration, freezing and air-conditioning systems. Besides being able to meet the demanding requirements of high working pressure levels when operating with R410A thanks to replaceable solid cores the DCR programme offers flexibility with respect to different applications. Available with copper connections. DCRE programme offers to be used with flammable refrigerants A2L, Group .

Features and benefits

  • Replaceable Core Design
  • High Moisture and Acid Adsorption Capacity
  • Wide Range of Core Options
  • Multiple Connection Options (Solder, ODF, Flange)
  • Perforated Plate for Internal Stability
  • Wide Range of Applications