
Filter drier, shell, DCR
023U7075
Core Size code: 48 cu.in., Connection material: Steel, Connection Solder size [in]: 1 1/8 in
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DCR / DCRE
023U7075
Product specifications
Characteristic | Value |
|---|---|
| Approval | CECSAUKCAUL |
| Body material | Steel |
| Brand | ELIMINATOR |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Material | Steel |
| Connection Solder size [in] | 1 1/8 in |
| Connection standard | ANSI/ASME B36.10M |
| Connection Type | Butt weld/Solder, ODF |
| Connection Weld size [in] | 1 in |
| Contains batteries | No |
| Core Size code | 48 cu.in. |
| Cover | Plug |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Liq Cap [Kw] | R1234ze: 150.9R134a: 170.0R404A: 119.6R407C: 174.2R410A: 176.9R452A: 121.1R507: 116.0 |
| Liq Cap [TR] | R1234ze: 42.9R134a: 48.3R404A: 34.0R407C: 49.5R410A: 50.3R452A: 34.4R507: 33.0 |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | DCR Filter 0489 Assy |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
| Net volume [foz US] | 50.44 Fluid Ounce US |
Characteristic | Value |
|---|---|
| Net volume [l] | 1.492 L |
| Number of cores | 1 |
| Oil free refrigerants | R134aR513AR515A |
| Packing format | Single pack |
| Parts included | 1 cov2 felt gaskets8 Bolts |
| Parts Program name | DCR |
| PED category | I |
| Product accessories | DCR accessories |
| Product description | Refrigerant Filter Drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Filter drier, shell |
| Product Type | DCR |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1234ze(E)R125R134aR22/R407CR23R404AR407AR407FR410AR438AR448AR449AR449BR450AR452AR507AR513A |
| Serviceable | DCR spare parts |
| Shell volume [foz US] | 65.76 Fluid Ounce US |
| Shell volume [l] | 1.94 L |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCR 0489 |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.232 Kilogram |
| Net weight | 4.898 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 11.408 Liter |
| EAN/UPC | 5702428652681 |