
Hermetic filter drier, DMSC, 08 cu.in., Copper
023Z8505
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 08 cu.in., Packing format: Multi pack, Quantity per packing format: 12
Product specifications
Characteristic | Value |
---|---|
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Basic Data Text Template | Медные штуцеры под пайку 3/8". Материал корпуса - сталь. Максимальное<br>рабочее давление 52 бар. Диапазон рабочих температур -30…+17 С. Формат<br>поставки Multi pack. В упаковке 24 шт. |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Out of scope |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 08 cu.in. |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet connection size [mm] | 10.00 mm |
Inlet connection type | Solder, ODF |
Material Description | Filter drier DMSC 083S/10mm M/12 |
Max. Working Pressure [bar] | 52.0 bar |
Max. Working Pressure [psig] | 754 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 4.22 Fluid Ounce US |
Net volume [l] | 0.125 L |
Characteristic | Value |
---|---|
Outlet connection size [mm] | 10.0 mm |
Outlet connection type | Solder, ODF |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | DMSC |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants | R744 |
Serviceable | No |
Shell volume [foz US] | 6.40 Fluid Ounce US |
Shell volume [l] | 0.19 L |
Solid core surface [cm2] | 118 cm² |
Solid core surface [in2] | 18.00 in² |
Solid core volume [cm3] | 107 cm³ |
Solid core volume [in3] | 6.52 in³ |
Temperature range [°C] [max] | 17 °C |
Temperature range [°C] [min] | -30 °C |
Temperature range [°F] [max] | 63 °F |
Temperature range [°F] [min] | -22 °F |
Type designation | DMSC 083S/10mm |
UL approval file name | SA6398 |
UL approved refrigerants | R744 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.613 Kilogram |
Net weight | 0.48 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428989046 |