
Hermetic filter drier, DMSC, 05 cu.in., Copper
023Z8503
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 05 cu.in., Packing format: Multi pack, Quantity per packing format: 24
023Z8503
Product specifications
Characteristic | Value |
|---|---|
| Activated alumina [%] | 0 % |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 05 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | High Moisture Capacity |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 3/8 in |
| Inlet connection type | Solder, ODF |
| Material Description | Filter Drier DMSC 053S M/24 |
| Max. Working Pressure [bar] | 52.0 bar |
| Max. Working Pressure [psig] | 754 psig |
| Molecular sieve [%] | 100 % |
| Net volume [foz US] | 3.24 Fluid Ounce US |
| Net volume [l] | 0.096 L |
| Outlet 1 connection size [in] | 3/8 in |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DMSC |
| Quantity per packing format | 24 pc |
| REACH Candidate List substances | No |
| Refrigerants | R744 |
| Serviceable | No |
| Shell volume [foz US] | 4.60 Fluid Ounce US |
| Shell volume [l] | 0.14 L |
| Solid core surface [cm2] | 82 cm² |
| Solid core surface [in2] | 13.00 in² |
| Solid core volume [cm3] | 67 cm³ |
| Solid core volume [in3] | 4.08 in³ |
| Temperature range [°C] [max] | 17 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 63 °F |
| Temperature range [°F] [min] | -22 °F |
| Type designation | DMSC 053S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R744 |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.456 Kilogram |
| Net weight | 0.43 Kilogram |
| Volume | 0.558 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428989015 |
| Proposition 65 | Cancer and Reproductive Harm |