
Hermetic filter drier, DCL, 41 cu.in., Copper
023Z8325
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 41 cu.in., Packing format: Industrial pack, Quantity per packing format: 6
023Z8325
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 8.49 g |
| Acid capacity [oz] | 0.299 oz |
| Activated alumina [%] | 20 % |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection Material | Copper |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 41 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 1210R290: --R32: 1019R404A: 1261R407C: 1175R410A: 1096R507: 1321 |
| Drying Cap[Drops of Water]52°C | R134a: 1108R290: --R32: 937R404A: 1194R407C: 1083R410A: 975R507: 1188 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | Std Moisture & Acid Capacity |
| Flow capacity [kW] | R134a: 82.2R290: 99.0R32: 125.2R404A: 57.8R407C: 84.2R410A: 85.5R507: 56.1 |
| Flow capacity [TR] | R134a: 23.4R290: 28.1R32: 35.6R404A: 16.4R407C: 23.9R410A: 24.3R507: 15.9 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 7/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Filter drier DCL 417S I/6 |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 80 % |
| Net volume [foz US] | 20.97 Fluid Ounce US |
| Net volume [l] | 0.620 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet 1 connection size [in] | 7/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product accessories | No |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DCL |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422AR422DR438AR444BR448AR449AR449BR450AR452AR452BR454BR455AR463AR507AR513AR515BR600 |
| Serviceable | No |
| Shell volume [foz US] | 32.98 Fluid Ounce US |
| Shell volume [l] | 0.97 L |
| Solid core surface [cm2] | 415 cm² |
| Solid core surface [in2] | 64.26 in² |
| Solid core volume [cm3] | 355 cm³ |
| Solid core volume [in3] | 21.69 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCL 417S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.105 Kilogram |
| Net weight | 1.806 Kilogram |
| Volume | 2.81 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424639099 |
| Proposition 65 | Cancer and Reproductive Harm |