
Hermetic filter drier, DCL, 60 cu.in., Copper
023Z8322
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 60 cu.in., Packing format: Industrial pack, Quantity per packing format: 6
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 12.46 g |
| Acid capacity [oz] | 0.440 oz |
| Activated alumina [%] | 20 % |
| Approval | UL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Copper |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 60 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 1777R290: --R32: 1495R404A: 1851R407C: 1725R410A: 1608R507: 1938 |
| Drying Cap[Drops of Water]52°C | R134a: 1627R290: --R32: 1376R404A: 1753R407C: 1590R410A: 1431R507: 1744 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | Std Moisture & Acid Capacity |
| Flow capacity [kW] | R134a: 79.3R290: 95.5R32: 120.8R404A: 55.8R407C: 81.3R410A: 82.5R507: 54.1 |
| Flow capacity [TR] | R134a: 22.5R290: 27.2R32: 34.4R404A: 15.9R407C: 23.1R410A: 23.5R507: 15.4 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 7/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Filter drier DCL 607S I/6 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 80 % |
| Net volume [foz US] | 27.96 Fluid Ounce US |
| Net volume [l] | 0.827 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet 1 connection size [in] | 7/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product accessories | No |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DCL |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yzR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454BR455AR463AR507AR513AR515BR600 |
| Serviceable | No |
| Shell volume [foz US] | 45.44 Fluid Ounce US |
| Shell volume [l] | 1.34 L |
| Solid core surface [cm2] | 680 cm² |
| Solid core surface [in2] | 105.40 in² |
| Solid core volume [cm3] | 517 cm³ |
| Solid core volume [in3] | 31.54 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCL 607S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 3.182 Kilogram |
| Net weight | 3.006 Kilogram |
| Volume | 3.055 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424639068 |
| Proposition 65 | Cancer and Reproductive Harm |