
Hermetic filter drier, DCL, 1.5 cu.in, Copper
023Z827091
Inlet connection type: Solder, ODF; Solder, ODM, Outlet connection type: Solder, ODF, Core Size code: 1.5 cu.in, Packing format: Industrial pack, Quantity per packing format: 36
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 0.33 g |
Acid capacity [oz] | 0.012 oz |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Connection material | Copper |
Contain batteries | No |
Core Size code | 1.5 cu.in |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 60R290: 60R32: 51R404A: 62R407C: 58R410A: 54R507: 65 |
Drying Cap[Drops of Water]52°C | R134a: 55R290: 50R32: 46R404A: 59R407C: 54R410A: 48R507: 59 |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [TR] | R134a: 1.4R290: 1.7R32: 2.2R404A: 1.0R407C: 1.5R410A: 1.5R507: 1.0 |
Flow capacity [kW] | R134a: 5.0R290: 6.1R32: 7.7R404A: 3.5R407C: 5.2R410A: 5.3R507: 3.4 |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODFSolder, ODM |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Lubricants compatibility | Oilfree applications |
Material Description | Filter drier DCL 1.52SX2/2.8mm I/36 |
Max. Working Pressure [bar] | 46.0 bar |
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 1.16 Fluid Ounce US |
Characteristic | Value |
---|---|
Net volume [l] | 0.034 L |
Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Outlet connection size [mm] | 2.8 mm |
Outlet connection type | Solder, ODF |
PED category | Art. 4, par. 3 |
Packing format | Industrial pack |
Product Type | DCL |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R134aR290R404AR407HR454AR454CR463AR515BR516A |
Serviceable | No |
Shell volume [foz US] | 1.70 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 46 cm² |
Solid core volume [cm3] | 24 cm³ |
Solid core volume [in3] | 1.49 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DCL 1.52SX2/2.8mm |
UL approved refrigerants | R134aR404A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.144 Kilogram |
Net weight | 0.116 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162610855 |