
Hermetic filter drier, DML, 1.5 cu.in, Copper
023Z825091
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 1.5 cu.in
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 0.13 g |
Acid capacity [oz] | 0.005 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
Connection material | Copper |
Connection notes | 2 inlets |
Contain batteries | No |
Core | Solid core |
Core Size code | 1.5 cu.in |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 60R290: 60R32: 51R404A: 62R407C: 58R410A: 54R507: 65 |
Drying Cap[Drops of Water]52°C | R134a: 55R290: 50R32: 46R404A: 59R407C: 54R410A: 48R507: 59 |
Filter application | High Moisture Capacity |
Flow capacity [kW] | R134a: 5.0R290: 6.1R32: 7.7R404A: 3.5R407C: 5.2R410A: 5.3R507: 3.4 |
Flow capacity [TR] | R134a: 1.4R290: 1.7R32: 2.2R404A: 1.0R407C: 1.5R410A: 1.5R507: 1.0 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Lubricants compatibility | Oilfree applications |
Material Description | Filter drier DML 1.52X2/2S I/36 |
Max. Working Pressure [bar] | 58.0 bar |
Max. Working Pressure [psig] | 841 psig |
Molecular sieve [%] | 100 % |
Characteristic | Value |
---|---|
Net volume [foz US] | 1.16 Fluid Ounce US |
Net volume [l] | 0.034 L |
Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
Packing format | Industrial pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Product Type | DML |
Quantity per packing format | 36 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
Serviceable | No |
Shell volume [foz US] | 1.61 Fluid Ounce US |
Shell volume [l] | 0.05 L |
Solid core surface [cm2] | 40 cm² |
Solid core surface [in2] | 6.12 in² |
Solid core volume [cm3] | 13 cm³ |
Solid core volume [in3] | 0.82 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DML 1.52X2/2S |
UL approval file name | SA6398 |
UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.15 Kilogram |
Net weight | 0.14 Kilogram |
Characteristic | Value |
---|---|
EAN | 5715162610947 |