
Hermetic filter drier, DML, 16 cu.in., Copper
023Z5064
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 16 cu.in., Packing format: Multi pack, Quantity per packing format: 12
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 1.20 g |
Acid capacity [oz] | 0.042 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Basic Data Text Template | Медные штуцеры под пайку 3/8 дюйма. Материал корпуса - сталь.,Максимальное рабочее давление 46 бар. Диапазон рабочих температур -40…+,70С. Формат поставки Multipack. В упаковке 12шт. |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 16 cu.in. |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 559R290: --R32: 470R404A: 582R407C: 543R410A: 506R507: 610 |
Drying Cap[Drops of Water]52°C | R134a: 512R290: --R32: 433R404A: 551R407C: 500R410A: 450R507: 548 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [TR] | R134a: 5.2R290: 6.2R32: 7.9R404A: 3.6R407C: 5.3R410A: 5.4R507: 3.5 |
Flow capacity [kW] | R134a: 18.1R290: 21.8R32: 27.6R404A: 12.7R407C: 18.6R410A: 18.9R507: 12.4 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 3/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Lubricants compatibility | Oilfree applications |
Material Description | Filter drier DML 163S M/12 |
Max. Working Pressure [bar] | 46.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 7.63 Fluid Ounce US |
Net volume [l] | 0.226 L |
Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Outlet 1 connection size [in] | 3/8 in |
Outlet connection type | Solder, ODF |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | DML |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
Serviceable | No |
Shell volume [foz US] | 11.97 Fluid Ounce US |
Shell volume [l] | 0.35 L |
Solid core surface [cm2] | 183 cm² |
Solid core surface [in2] | 28.34 in² |
Solid core volume [cm3] | 128 cm³ |
Solid core volume [in3] | 7.84 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DML 163S |
UL approval file name | SA6398 |
UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.676 Kilogram |
Net weight | 0.634 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428155472 |