
Hermetic filter drier, DML, 05 cu.in., Copper
023Z5053
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 05 cu.in., Packing format: Multi pack, Quantity per packing format: 24
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 0.33 g |
Acid capacity [oz] | 0.012 oz |
Activated alum/Molec sieve [%] | 0% / 100% |
Activated alumina [%] | 0 % |
Approval | UL |
Basic Data Text Template | Медные штуцеры под пайку 1/4 дюйма. Материал корпуса - сталь.,Максимальное рабочее давление 46 бар. Диапазон рабочих температур -40…+,70С. Формат поставки Multipack. В упаковке 24шт. |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 05 cu.in. |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 155R290: --R32: 130R404A: 161R407C: 150R410A: 140R507: 169 |
Drying Cap[Drops of Water]52°C | R134a: 141R290: --R32: 120R404A: 152R407C: 138R410A: 124R507: 152 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | High Moisture Capacity |
Flow capacity [TR] | R134a: 1.7R290: 2.1R32: 2.6R404A: 1.2R407C: 1.8R410A: 1.8R507: 1.2 |
Flow capacity [kW] | R134a: 6.1R290: 7.3R32: 9.3R404A: 4.3R407C: 6.2R410A: 6.3R507: 4.2 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 1/4 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Lubricants compatibility | Oilfree applications |
Material Description | Filter drier DML 052S M/24 |
Max. Working Pressure [bar] | 46.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 100 % |
Net volume [foz US] | 2.88 Fluid Ounce US |
Net volume [l] | 0.085 L |
Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Outlet 1 connection size [in] | 1/4 in |
Outlet connection type | Solder, ODF |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | DML |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Quantity per packing format | 24 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
Serviceable | No |
Shell volume [foz US] | 4.12 Fluid Ounce US |
Shell volume [l] | 0.12 L |
Solid core surface [cm2] | 82 cm² |
Solid core surface [in2] | 12.72 in² |
Solid core volume [cm3] | 37 cm³ |
Solid core volume [in3] | 2.25 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DML 052S |
UL approval file name | SA6398 |
UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.252 Kilogram |
Net weight | 0.238 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5702428155601 |