Hermetic filter drier, DCL, 75 cu.in., Copper
023X0145
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 75 cu.in., Packing format: Multi pack, Quantity per packing format: 12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DML/DMLE and DCL/DCLE
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 16.98 g |
| Acid capacity [oz] | 0.599 oz |
| Activated alum/Molec sieve [%] | 20% / 80% |
| Activated alumina [%] | 20 % |
| Approval | UL |
| Body material | Steel |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes with exemptions |
| Connection material | Copper |
| Contains batteries | No |
| Core | Solid core |
| Core Size code | 75 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 2421R290: --R32: --R404A: 2522R407C: 2351R410A: 2192R507: 2641 |
| Drying Cap[Drops of Water]52°C | R134a: 2216R290: --R32: --R404A: 2389R407C: 2167R410A: 1949R507: 2376 |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a) |
| Filter application | Std Moisture & Acid Capacity |
| Flow capacity [kW] | R134a: 98.6R290: --R32: 150.3R404A: 69.4R407C: 101.1R410A: 102.6R507: 67.3 |
| Flow capacity [TR] | R134a: 28.0R290: --R32: 42.7R404A: 19.7R407C: 28.7R410A: 29.2R507: 19.1 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 1 1/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Material Description | Filter drier DCL 759S Flammable |
| Max. Working Pressure [bar] | 30.0 bar |
| Max. Working Pressure [psig] | 435 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 80 % |
| Net volume [foz US] | 37.46 Fluid Ounce US |
| Net volume [l] | 1.108 L |
| Outlet 1 connection size [in] | 1 1/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product description | Liquid line filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic filter drier |
| Product Type | DCL |
| Quantity per packing format | 12 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R125R134aR22/R407CR23R404AR407AR407FR410AR422BR422DR438AR448AR449AR449BR452AR455AR507AR513A |
| SCIP dossier no. | a9d5b0f2-6647-48a9-a7b2-4f578fb6931e |
| Serviceable | No |
| Shell volume [foz US] | 61.49 Fluid Ounce US |
| Shell volume [l] | 1.82 L |
| Solid core surface [cm2] | 415 cm² |
| Solid core surface [in2] | 64.26 in² |
| Solid core volume [cm3] | 711 cm³ |
| Solid core volume [in3] | 43.37 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DCL 759S |
| UL approval file name | SA6398 |
| UL evaluated | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 4.642 Kilogram |
| Net weight | 4.226 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 4.26 Liter |
| EAN/UPC | 5715162610992 |