Hermetic filter drier, DCL, 60 cu.in., Copper
023X0144
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 60 cu.in., Packing format: Multi pack, Quantity per packing format: 12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DML/DMLE and DCL/DCLE
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 12.46 g |
Acid capacity [oz] | 0.440 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Brand | ELIMINATOR |
China RoHS compliance | Yes with exemptions |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 60 cu.in. |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 1777R290: --R32: 1495R404A: 1851R407C: 1725R410A: 1608R507: 1938 |
Drying Cap[Drops of Water]52°C | R134a: 1627R290: --R32: 1376R404A: 1753R407C: 1590R410A: 1431R507: 1744 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [TR] | R134a: 26.1R290: --R32: 39.8R404A: 18.4R407C: 26.8R410A: 27.2R507: 17.8 |
Flow capacity [kW] | R134a: 91.8R290: --R32: 140.0R404A: 64.6R407C: 94.1R410A: 95.6R507: 62.7 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 1 1/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Material Description | Filter drier DCL 609S Hybrid |
Max. Working Pressure [bar] | 46.0 bar |
Characteristic | Value |
---|---|
Max. Working Pressure [psig] | 667 psig |
Molecular sieve [%] | 80 % |
Net volume [foz US] | 27.96 Fluid Ounce US |
Net volume [l] | 0.827 L |
Outlet 1 connection size [in] | 1 1/8 in |
Outlet connection type | Solder, ODF |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | DCL |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Quantity per packing format | 12 pc |
Refrigerants | R125R134aR22/R407CR23R404AR407AR407FR410AR422BR422DR438AR448AR449AR449BR452AR455AR507AR513A |
Serviceable | No |
Shell volume [foz US] | 45.44 Fluid Ounce US |
Shell volume [l] | 1.34 L |
Solid core surface [cm2] | 339 cm² |
Solid core surface [in2] | 52.58 in² |
Solid core volume [cm3] | 517 cm³ |
Solid core volume [in3] | 31.54 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DCL 609S |
UL approval file name | SA6398 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.92 Kilogram |
Net weight | 2.42 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.944 Liter |
EAN/UPC | 5715162611005 |