Hermetic filter drier, DCL, 41 cu.in., Copper
023X0143
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 41 cu.in.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DML/DMLE and DCL/DCLE
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 8.49 g |
Acid capacity [oz] | 0.299 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Core | Solid core |
Core Size code | 41 cu.in. |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 1210R290: --R32: 1019R404A: 1261R407C: 1175R410A: 1096R507: 1321 |
Drying Cap[Drops of Water]52°C | R134a: 1108R290: --R32: 937R404A: 1194R407C: 1083R410A: 975R507: 1188 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [kW] | R134a: 88.9R290: --R32: 135.6R404A: 62.6R407C: 91.2R410A: 92.6R507: 60.7 |
Flow capacity [TR] | R134a: 25.3R290: --R32: 38.5R404A: 17.8R407C: 25.9R410A: 26.3R507: 17.3 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
In scope of WEEE and contain batteries | No |
Inlet 1 connection size [in] | 1 1/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Material Description | DEL Filter drier DCL 419S Flammable |
Max. Working Pressure [bar] | 30.0 bar |
Max. Working Pressure [psig] | 435 psig |
Characteristic | Value |
---|---|
Molecular sieve [%] | 80 % |
Net volume [foz US] | 20.97 Fluid Ounce US |
Net volume [l] | 0.620 L |
Outlet 1 connection size [in] | 1 1/8 in |
Outlet connection type | Solder, ODF |
Packing format | Multi pack |
PED category | Art. 4, par. 3 |
Product description | Liquid line filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic filter drier |
Product Type | DCL |
Quantity per packing format | 8 pc |
Refrigerants | R125R134aR22/R407CR23R404AR407AR407FR410AR422BR422DR438AR448AR449AR449BR452AR455AR507AR513A |
Serviceable | No |
Shell volume [foz US] | 32.98 Fluid Ounce US |
Shell volume [l] | 0.97 L |
Solid core surface [cm2] | 415 cm² |
Solid core surface [in2] | 64.26 in² |
Solid core volume [cm3] | 355 cm³ |
Solid core volume [in3] | 21.69 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DCL 419S |
UK RoHS compliance | Out of scope |
UL approval file name | SA6398 |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 2.44 Kilogram |
Net weight | 1.807 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.76 Liter |
EAN | 5715162611012 |