Hermetic receiver filter drier, DMC, 20 cu.in., Steel Cu-plated
023Z7063
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 20 cu.in.
023Z7063
Product specifications
Characteristic | Value |
|---|---|
| Acid capacity [g] | 0.27 g |
| Acid capacity [oz] | 0.010 oz |
| Activated alumina [%] | 0 % |
| Approval | UAUL |
| Body material | Steel |
| Braket | No |
| Brand | ELIMINATOR |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Connection material | Steel Cu-plated |
| Contains batteries | No |
| Core Size code | 20 cu.in. |
| Core type | Solid core |
| DG Indicator Profile | Not relevant for dangerous goods |
| Drying Cap[Drops of Water]24°C | R134a: 126R290: --R32: --R404A: 132R407C: 123R410A: 115R507: 138 |
| Drying Cap[Drops of Water]52°C | R134a: 116R290: --R32: --R404A: 125R407C: 113R410A: 102R507: 124 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Filter application | High Moisture Capacity |
| Flow capacity [kW] | R134a: 17.9R290: 21.5R32: 27.3R404A: 12.6R407C: 18.3R410A: 18.6R507: 12.2 |
| Flow capacity [TR] | R134a: 5.1R290: 6.1R32: 7.8R404A: 3.6R407C: 5.2R410A: 5.3R507: 3.5 |
| Flow direction indicator | Label printed 1-way arrow |
| Fluid Group | 2 |
| Inlet 1 connection size [in] | 3/8 in |
| Inlet connection type | Solder, ODF |
| LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
| LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
| Lubricants compatibility | Oilfree applications |
| Material Description | Receiver filter drier DMC 2033S I/10 |
| Max. Working Pressure [bar] | 46.0 bar |
| Max. Working Pressure [psig] | 667 psig |
Characteristic | Value |
|---|---|
| Molecular sieve [%] | 100 % |
| Net volume [foz US] | 10.99 Fluid Ounce US |
| Net volume [l] | 0.325 L |
| Oil free refrigerants | R1234ze(E)R134aR513AR515A |
| Outlet 1 connection size [in] | 3/8 in |
| Outlet connection type | Solder, ODF |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Product description | Combi filter drier |
| Product group | Filter driers |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Hermetic receiver filter drier |
| Product Type | DMC |
| Quantity per packing format | 10 pc |
| REACH Candidate List substances | No |
| Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422AR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
| Serviceable | No |
| Shell volume [foz US] | 12.00 Fluid Ounce US |
| Shell volume [l] | 0.35 L |
| Solid core surface [cm2] | 72 cm² |
| Solid core surface [in2] | 11.14 in² |
| Solid core volume [cm3] | 30 cm³ |
| Solid core volume [in3] | 1.83 in³ |
| Temperature range [°C] [max] | 70 °C |
| Temperature range [°C] [min] | -40 °C |
| Temperature range [°F] [max] | 160 °F |
| Temperature range [°F] [min] | -40 °F |
| Type designation | DMC 2033S |
| UL approval file name | SA6398 |
| UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.084 Kilogram |
| Net weight | 0.75 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255015147 |