
Hermetic bi-flow filter drier, DCB, 60 cu.in., Copper
023Z1628
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Core Size code: 60 cu.in.
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: DMB / DCB
Product specifications
Characteristic | Value |
---|---|
Acid capacity [g] | 9.02 g |
Acid capacity [oz] | 0.318 oz |
Activated alum/Molec sieve [%] | 20% / 80% |
Activated alumina [%] | 20 % |
Approval | UL |
Body material | Steel |
Braket | No |
Brand | ELIMINATOR |
China RoHS compliance | Yes exceed limitations |
Connection material | Copper |
Contain batteries | No |
Core | Solid core |
Core Size code | 60 cu.in. |
Core type | Solid core |
DG Indicator Profile | Not relevant for dangerous goods |
Drying Cap[Drops of Water]24°C | R134a: 1286R290: 1018R32: 1082R404A: 1338R407C: 1248R410A: 1164R507: 1402 |
Drying Cap[Drops of Water]52°C | R134a: 1176R290: 814R32: 996R404A: 1268R407C: 1150R410A: 1036R507: 1262 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(a) |
Filter application | Std Moisture & Acid Capacity |
Flow capacity [TR] | R134a: 7.5R290: -R32: -R404A: 5.3R407C: 7.7R410A: 7.8R507: 5.1 |
Flow capacity [kW] | R134a: 26.5R290: -R32: -R404A: 18.7R407C: 25R410A: 27.6R507: 18.1 |
Flow direction indicator | Label printed 1-way arrow |
Fluid Group | 2 |
Inlet 1 connection size [in] | 7/8 in |
Inlet connection type | Solder, ODF |
LiqCap Cond (ARI 710-2009)[SI] | Delta p=0.07bartliq= 30°Ctvap=-15°C |
LiqCapCond (ARI 710-2009)[IMP] | Delta p=1psitliq= 86°Ftvap=5°F |
Lubricants compatibility | Oilfree applications |
Material Description | DEL-Biflow filter drier DCB 607S M/12 |
Max. Working Pressure [bar] | 46.0 bar |
Max. Working Pressure [psig] | 667 psig |
Characteristic | Value |
---|---|
Molecular sieve [%] | 80 % |
Net volume [foz US] | 30.24 Fluid Ounce US |
Net volume [l] | 0.894 L |
Oil free refrigerants | R1234ze(E)R134aR513AR515A |
Outlet 1 connection size [in] | 7/8 in |
Outlet connection type | Solder, ODF |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | DCB |
Product description | Biflow filter drier |
Product group | Filter driers |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Hermetic bi-flow filter drier |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Refrigerants | R1233zd(E)R1234yfR1234ze(E)R125R134aR22/R407CR23R290R32R404AR407AR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR463AR507AR513AR515BR516AR600 |
Serviceable | No |
Shell volume [foz US] | 45.44 Fluid Ounce US |
Shell volume [l] | 1.34 L |
Solid core surface [cm2] | 550 cm² |
Solid core surface [in2] | 85.20 in² |
Solid core volume [cm3] | 408 cm³ |
Solid core volume [in3] | 24.86 in³ |
Temperature range [°C] [max] | 70 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 160 °F |
Temperature range [°F] [min] | -40 °F |
Type designation | DCB 607S |
UL approval file name | SA6398 |
UL approved refrigerants | R125R134aR22R23R404AR407AR407CR407FR410AR422BR422DR438AR448AR449AR449BR450AR452AR507AR513A |
UL evaluated | Yes |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.457 Kilogram |
Net weight | 1.326 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 5715162509579 |